Contoare de energie termică
Ultrasonic Heat Meters

Ultrasonic Heat Meters

Danfoss heat meters SONOMETER™1000 and SONOMETER™2000 are designed for district heating, chilled water, HVAC as well as combined applications.
 
SONOMETER™1000 is a compact ultrasonic heat meter whereas SONOMETER™2000 is a split of a heat calculator Infocal 5 combined with an ultrasonic flow meter Sono 2500 CT and pair temperature sensors PT200 or PT500.
 
This range of meters enables optimum measurement of energy consumption, minimum maintenance and long-term stability
Features on heat meters:
 
  • “No wear and tear” due to static metering with no moving parts
  • 1st approval in Europe for ultrasonic heat meter with dynamic range of qp/qi 1:250 in class 2 (qp 1,5/2,5 and 6,0 m3/h) (SONOMETER™1000)
  • EN 1434 class 2 approval
  • Replacing of the measuring insert without dismantling the transducers (SONOMETER™1000)
  • Power supply: battery, main units 230 V AC or 240 V AC
  • Remote reading via M-bus, Radio, RS 232 or optical interface
  • Optional pulse input and pulse output module
  • Radio module for easy data transfer (SONOMETER™1000)
  • Battery life time up to 16 years

SONOMETER™1000

SONOMETER™2000

Coming soon - INFOCAL 6 (replaces INFOCAL 5)

Coming soon - SONO 1500 CT (addition to and replacement of some SONO 2500 CT)